set of connection screws for NH-fuse-switch-disconnectors and NH-fuse-bases for connecting ring cable lugs
M8, Set=3 pieces
Terminal screws
Productnumber: 07675001 | Dimensions: 130 x 75 x 16 mm
set of connection screws for NH-fuse-switch-disconnectors and NH-fuse-bases for connecting ring cable lugs
M8, Set=3 pieces
Width | 130 mm |
---|---|
Length | 75 mm |
Height | 16 mm |
Screw diameter | 8 mm |
Weight | 0.0532 kg |
Thread type | metric |
---|---|
Screw system | Hexagon (hexagonal) |
EAN | 4013902623136 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 73181588 |
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.