Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)
For AL/CU conductor 1x (10-150), Alu conductor see technical annex, set = 3 pieces
Prism terminal
Productnumber: 07673101 | Dimensions: 27 x 20,2 x 21 mm
Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi enclosures (GTS, GTT, GSS, GST)
For AL/CU conductor 1x (10-150), Alu conductor see technical annex, set = 3 pieces
Rated connecting capacity | 150 mm² |
---|---|
Rated current | 250 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Strip length | 22 mm |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 25 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 25 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
Width | 27 mm |
---|---|
Length | 20.2 mm |
Height | 21 mm |
Weight | 0.3055 kg |
Connection 1: Tightening moment | 4.5 Nm |
---|
EAN | 4013902566846 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.