Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for laminated flat copper
Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper 6 x 16 x 0.8 mm, set = 3 pieces
Lug terminal
Productnumber: 07672101 | Dimensions: 37 x 21 x 30 mm
Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for laminated flat copper
Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper 6 x 16 x 0.8 mm, set = 3 pieces
Rated connecting capacity | 150 mm² |
---|---|
Rated current | 250 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Strip length | 22 mm |
Connection 1: Clamping points per pole | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 25 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 25 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
Width | 37 mm |
---|---|
Length | 21 mm |
Height | 30 mm |
Weight | 0.1242 kg |
Connection 1: Tightening moment | 9.5 Nm |
---|
EAN | 4013902566754 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.