• Products
  • Pages
  • News
  • Distributors

Prism terminal

KP NH 00

Productnumber: 07670001 | Dimensions: 27 x 20,2 x 21 mm

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to NH switchgear in AKi fuse and switch housings (AKi-SS, AKi-ST)

for AL/CU conductors 1x (16-70)rm/rf/sm, aluminium conductor see technical appendix, Set = 3 pcs.

electrical characteristics

Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 70 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 70 mm²

Dimensions

Width 27 mm
Length 20.2 mm
Height 21 mm
Weight 0.089 kg

mechanical properties

Connection 1: Tightening moment 3.6 Nm

Sales Information

EAN 4013902859016
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Prism terminal KP NH 1

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670101

for AL/CU conductors 1x (70-150)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Prism terminal KP NH 2

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670201

for AL/CU conductors 1x (50-240)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist