• Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal

AKL 416

Productnumber: 07641601

Terminal, 4-pole, for aluminium and copper conductors

160 A, for AL/CU conductors 1x (35-95)re/rm/se/sm, 2x 35re/rm/se/sm, for laminated flat copper 10x16mm

electrical characteristics

Connection 1: Connectable conductor cross-section, single-wire (min) 35 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 95 mm²

Dimensions

Weight 1.1 kg

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C

Sales Information

ETIM Class EC002498
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
...
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist