Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M10 for conductors, 16-185 mm² and laminated flat copper 27 x 16 mm, for load break switch GTE 425
Direct terminal clamp
Productnumber: 07625001 | Dimensions: 120 x 80 x 30 mm
Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M10 for conductors, 16-185 mm² and laminated flat copper 27 x 16 mm, for load break switch GTE 425
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 185 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 185 mm² |
Width | 120 mm |
---|---|
Length | 80 mm |
Height | 30 mm |
Weight | 0.1224 kg |
EAN | 4013902055166 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.