Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M12 for conductors, 50-240se, 50-185sm, 35-70re, 35-50re
Direct terminal clamp
Productnumber: 07612001 | Dimensions: 80 x 65 x 40 mm
Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable
Direct terminal M12 for conductors, 50-240se, 50-185sm, 35-70re, 35-50re
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 35 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 240 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 10 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 185 mm² |
Width | 80 mm |
---|---|
Length | 65 mm |
Height | 40 mm |
Weight | 0.152 kg |
Connection 1: Tightening moment | 22 Nm |
---|
EAN | 4013902052738 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.