• Products
  • Pages
  • News
  • Distributors

Busbar terminal

SKL 333

Productnumber: 07533301 | Dimensions: 55 x 55 x 45 mm

Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm

Connection for flat copper, Terminal room 30 x 30 mm x 5 - 20 mm

electrical characteristics

Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1

Dimensions

Width 55 mm
Length 55 mm
Height 45 mm
Weight 0.258 kg

mechanical properties

Connection 1: Tightening moment 36 Nm

Sales Information

EAN 4013902051991
Packing Unit Code C62
ETIM Class EC000001
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Busbar terminal SKL 330

  • Dimensions : 51 x 41 x 85,5 mm
  • Productnumber: 07533001

for CU conductors 1x (120-300)rm/rf/sm, aluminium conductor see...

 

Busbar terminal, for large connection cross-sections, for copper rails 20 x 5 mm to 30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist