Laminated flat copper, length 2 m
Laminated flat cable
LFK 100/sw
Productnumber: 07510001 | Dimensions: 9 x 2000 x 3 mm
Laminated flat cable
Productnumber: 07510001 | Dimensions: 9 x 2000 x 3 mm
Laminated flat copper, length 2 m
Width | 9 mm |
---|---|
Length | 2000 mm |
Height | 3 mm |
Weight | 0.501 kg |
EAN | 4013902052004 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001898 |
Custom tariff number | 85444995 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.