PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35
Terminal
Productnumber: 07422501 | Dimensions: 58 x 53 x 23,8 mm
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35
Rated operating voltage AC | 450 V |
---|---|
Rated current | 76 A |
Number of poles | 1 |
shockproof | Yes |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 2 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
Connection 2: Connection type | Screwless |
Connection 2: Stripping length | 10 mm |
Connection 2: Clamping points per pole | 14 |
Connection 2: Suitable for Cu conductors | 1 |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 0.5 mm² |
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 4 mm² |
Connection 2: Connectable conductor cross-section, single-wire (min) | 0.5 mm² |
Connection 2: Connectable conductor cross-section, single-wire (max) | 4 mm² |
Width | 58 mm |
---|---|
Length | 53 mm |
Height | 23.8 mm |
Weight | 0.0464 kg |
Flammability class according with UL94 | V0 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
EAN | 4013902992874 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001284 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.