Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)
440 mm, for 3 wires
Cable/Strain
Productnumber: 07343101 | Dimensions: 397 x 42 x 122 mm
Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)
440 mm, for 3 wires
Type of protection | IP43 |
---|
Accessory colour | deep black |
---|
Width | 397 mm |
---|---|
Length | 42 mm |
Height | 122 mm |
Weight | 1.64 kg |
UV-resistant | no |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902052608 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002939 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.