Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the enclosure due to rain, snow, and similar environmental hazards
320mm, for the refitting on available GFL flange, Incl. drilling template
Weather protection cover
Productnumber: 07336001 | Dimensions: 325 x 231 x 45 mm
Weather protection roof for GTi enclosure, Can be modularly combined, to prevent stress for the enclosure due to rain, snow, and similar environmental hazards
320mm, for the refitting on available GFL flange, Incl. drilling template
Width | 325 mm |
---|---|
Length | 231 mm |
Height | 45 mm |
Weight | 0.48 kg |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Type of accessory | other |
---|
Installation location | unprotected outdoor areas |
---|
EAN | 4013902622528 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002287 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.