Flange with metric knockouts, 2 x flange connectors (GFV)
Knockouts for cable insertions: 1x M50/M40, 2x M40/M32, 8x M25/M20
Flange
Productnumber: 07242101 | Dimensions: 395 x 119 x 15 mm
Flange with metric knockouts, 2 x flange connectors (GFV)
Knockouts for cable insertions: 1x M50/M40, 2x M40/M32, 8x M25/M20
Type of protection | IP65 |
---|---|
UL Type Rating | 3R |
Accessory colour | light grey |
---|
Width | 395 mm |
---|---|
Length | 119 mm |
Height | 15 mm |
Weight | 0.24 kg |
UV-resistant | yes |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902858897 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000211 |
Custom tariff number | 85389099 |
Accessory material | Polycarbonate, glass-fibre reinforced |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.