Flange "metric" equipped, 2 x flange connectors (GFV)
equipped with 27 x DMS M20
Flange
Productnumber: 07239101 | Dimensions: 275 x 15 x 119 mm
Flange "metric" equipped, 2 x flange connectors (GFV)
equipped with 27 x DMS M20
Type of protection | IP65 |
---|---|
UL Type Rating | not specified |
Accessory colour | light grey |
---|
Width | 275 mm |
---|---|
Length | 15 mm |
Height | 119 mm |
Weight | 0.24 kg |
UV-resistant | no |
---|
with cable restraint | no |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902591299 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000211 |
Custom tariff number | 85389099 |
Accessory material | Polycarbonate, glass-fibre reinforced |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.