• Products
  • Pages
  • News
  • Distributors

Screw set

SC 16

Productnumber: 07121601

Screws, self-cutting

Length 16 mm, for GEI, Set = 50 pieces

Dimensions

Weight 0.117 kg

Sales Information

EAN 4013902680658
Packing Unit Code BG
ETIM Class EC000891
Custom tariff number 73181410

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Screw set SC 13

  • Productnumber: 07121301

Length 13 mm, for NS, PNS, GUM, Set = 50 pieces

 

Screws, self-cutting

 

Screw set SC 22

  • Productnumber: 07122201

Length 22 mm, for GUS, GMS, GM, Set = 50 pieces

 

Screws, self-cutting

 

Screw set SC 56

  • Productnumber: 07125601

Length 56 mm, for GTA types, Set = 50 pieces

 

Screws, self-cutting

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist