Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm
Mounting plate
GEI 3
Productnumber: 07105301 | Dimensions: 420 x 300 x 6 mm
Mounting plate
Productnumber: 07105301 | Dimensions: 420 x 300 x 6 mm
Mounting plate, Insulating material, for individual use, with attachment set, Material thickness: 6 mm
Width | 420 mm |
---|---|
Length | 300 mm |
Height | 6 mm |
Weight | 1.1 kg |
Type of accessory | other |
---|
EAN | 4013902339020 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002498 |
Custom tariff number | 39204990 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.