Handbetätigungsaufsatz GHA (07071101) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting material

GHA

Productnumber: 07071101 | Dimensions: 100 x 50 x 10 mm

Mounting material made from plastic for attachment to standard lid screw

Set = 4 pcs.

Dimensions

Width 100 mm
Length 50 mm
Height 10 mm
Weight 0.0105 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902050710
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist