Empty housing cover, for covering unused spaces in bus-mounting fuse elements, Can be adjusted to size via breaking off
72 x 198 x 2 mm
Empty housing cover
Productnumber: 05500101 | Dimensions: 207 x 54 x 15 mm
Empty housing cover, for covering unused spaces in bus-mounting fuse elements, Can be adjusted to size via breaking off
72 x 198 x 2 mm
Width | 207 mm |
---|---|
Length | 54 mm |
Height | 15 mm |
Weight | 0.046 kg |
Type of accessory | other |
---|
EAN | 4013902052356 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.