NH fuse base enclosure, 1 x NH 2 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)
on busbar system 630 A, with transparent cover
NH protection switch
Productnumber: 04221586 | Dimensions: 320 x 640 x 254 mm
NH fuse base enclosure, 1 x NH 2 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)
on busbar system 630 A, with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Rated insulation voltage AC | 690 V |
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP65 |
Rated current | 630 A |
UL Type Rating | 3R |
Width | 320 mm |
---|---|
Length | 640 mm |
Height | 254 mm |
Weight | 8.6628 kg |
UV-resistant | yes |
---|---|
Halogen free | yes |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Impact strength | IK08 |
---|---|
Cover screw torque | 2.5 Nm |
Stackable | yes |
Min. ambient temperature | -25 °C |
---|---|
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
EAN | 4013902873173 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000100 |
Custom tariff number | 85369095 |
Base unit material | Plastic |
---|---|
Cover material | Polycarbonate, glass-fibre reinforced |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.