NH fuse base enclosure, 1 x NH 1 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)
on busbar system 400 A, with transparent cover
NH protection switch disconnector enclosure
Productnumber: 04211501 | Dimensions: 320 x 640 x 179 mm
NH fuse base enclosure, 1 x NH 1 bus-mounting fuse base, Screw connection M10, Output on bottom, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)
on busbar system 400 A, with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Rated insulation voltage AC | 690 V |
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP65 |
Rated current | 400 A |
UL Type Rating | 3R |
Width | 320 mm |
---|---|
Length | 640 mm |
Height | 179 mm |
Weight | 8.256 kg |
UV-resistant | yes |
---|---|
Halogen free | yes |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Impact strength | IK08 |
---|---|
Cover screw torque | 2.5 Nm |
Stackable | yes |
Min. ambient temperature | -25 °C |
---|---|
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
EAN | 4013902052134 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000100 |
Custom tariff number | 85369095 |
Base unit material | Plastic |
---|---|
Cover material | Polycarbonate, glass-fibre reinforced |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
NH protection switch disconnector enclosure GSS 4116-250
NH protection switch disconnector enclosure GSS 4115-630
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.