• Products
  • Pages
  • News
  • Distributors

Busbar enclosures

GSi 353 Plus

Productnumber: 04135301 | Dimensions: 320 x 440 x 179 mm

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for individual fitting, with transparent cover, 3 x enclosure connectors (GGV)

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10 mm

electrical characteristics

Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Dimensions

Width 320 mm
Length 440 mm
Height 179 mm
Weight 4.01 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902987597
Packing Unit Code CT
ETIM Class EC002274
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Busbar enclosures GSi 354 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135401

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Busbar enclosures GSi 356 Plus

  • Dimensions : 320 x 440 x 179 mm
  • Productnumber: 04135601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

 

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist