• Products
  • Pages
  • News
  • Distributors
new

GTi inverter collectors

GWS 7070 REG

Productnumber: 03350701 | Dimensions: 640 x 640 x 254 mm

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. flanges with knockouts for closing the sides of the enclosure, can be individually extended with additional GTi enclosures

consisting of NH-fuse-enclosure GST 2015-250, distribution board GTA 456-H-t, flanges with metric knockouts, for installation of max. 18 miniature circuit breakers (1-pole) for inverters up to max. 6.4 kVA or 6 miniature circuit breakers (3-pole) for inverters up to max. 19.3 kVA

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
vented no
with rail system yes
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 640 mm
Length 640 mm
Height 254 mm
Weight 12.7 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 2.5 Nm
Flange variant yes
with fastening points in the cover no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Installation location protected outdoor areas

Sales Information

EAN 4013902690725
Packing Unit Code CT
ETIM Class EC000249
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (137 KB)
UKCA Declaration EN pdf (167 KB)

Tender text

Similar products

new GTi inverter collectors - GWS 7070 NH

GTi inverter collectors GWS 7070 NH

  • Dimensions : 640 x 540 x 254 mm
  • Productnumber: 03360701

consisting of NH-fuse-enclosure GST 2015-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist