Blitzschutzgehäuse GBZ 252-40 (01009501) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Lightning protection enclosure

GBZ 252-40

Productnumber: 01009501 | Dimensions: 320 x 320 x 179 mm

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5 mm, with 10 terminals for CU conductors 4-35mm², with contact hazard protective cover, with 12 TE hinged window, sealable, 1x 12 modules cover strips, lockable, 3 x enclosure connectors (GGV)

with transparent cover, with lightning current and surge arrester type 1+2 according to EN 61643-11 for main power supply systems, TT/TNS network, for use in buildings with exterior lightning protection, Lightning current: (10/350) 12.5/50kA, highest continuous voltage: 255 V AC, max. per. backup fuse: 160A gG, installed ready for connection on busbar system

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Inner length 157 mm
Inner width 300 mm
Inner height 300 mm
Weight 4.2 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C

mechanical properties

Type of fastening Surface mounted
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902603503
Packing Unit Code CT
ETIM Class EC001457
Custom tariff number 85369095

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (420 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (931 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Tender text

Similar products

Lightning protection enclosure GSi 252-40

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04025201

with transparent cover, for individual fitting

 

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist