• Products
  • Pages
  • News
  • Distributors

Empty enclosure

The GEOS empty enclosure range is available with a transparent cover and a grey cover. With a protection class of up to IP69 and a shock resistance of IK09, the housings are ideal for harsh industrial environments or outdoor installation. The integrated air ventilation element prevents the formation of condensate in the housing. Fluctuating temperatures do not cause any problems for the electrical installation. The glass-fibre reinforced polycarbonate of the box offers protection against UV and weathering. The Drain Protect sealing system protects the housing from penetrating moisture. The GEOS outdoor housings can be individually machined to customer specifications.

Outdoor enclosure - Empty enclosure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist