• Products
  • Pages
  • News
  • Distributors

mounting plate interior frame

GEOS-S EPR-t 4050/5040

Productnumber: 72210501 | Dimensions: 331 x 431 x 4 mm

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the same time ensuring visibility, material thickness: 4 mm

for GEOS-S 4050-22 and GEOS-S 5040-22

Colours

Accessory colour transparent

Dimensions

Width 331 mm
Length 431 mm
Height 4 mm
Weight 0.702 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644575
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Material

Accessory material Polycarbonate

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Dimensioned drawing

Dimensional drawing dwg (46 KB)
Dimensional drawing dxf (157 KB)
Dimensional drawing jpg (536 KB)
Dimensional drawing pdf (35 KB)

Certificate

UKCA Declaration EN pdf (51 KB)
CE Declaration DE pdf (129 KB)
CE Declaration PL pdf (132 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

mounting plate interior frame GEOS-S EPR-t 3030

  • Dimensions : 231 x 231 x 4 mm
  • Productnumber: 72210301

for GEOS-S 3030-18 to 22

 

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl....

 

mounting plate interior frame GEOS-S EPR-t 3040/4030

  • Dimensions : 231 x 331 x 4 mm
  • Productnumber: 72210401

for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22

 

Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist