Partition wall made of insulating material for cabinets incl. carriers, to divide the enclosure
for GEOS-S 3040-18, GEOS-S 4030-18
Partition wall
Productnumber: 72203401 | Dimensions: 108 x 370 x 2,5 mm
Partition wall made of insulating material for cabinets incl. carriers, to divide the enclosure
for GEOS-S 3040-18, GEOS-S 4030-18
Accessory colour | light grey |
---|
Width | 108 mm |
---|---|
Length | 370 mm |
Height | 2.5 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of accessory | other |
---|
EAN | 4013902644247 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85389099 |
Accessory material | insulating material |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.