Innentür GEOS-S IT 5040 (72200701) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

internal door

GEOS-S IT 5040

Productnumber: 72200701 | Dimensions: 428,5 x 330,5 x 4 mm

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and rotary twist lock with key, 3mm double bit, for individual use, e.g. for installation of displays, command and signalling devices, material thickness: 4 mm

for GEOS-S 5040

Colours

Accessory colour light grey

Dimensions

Width 428.5 mm
Length 330.5 mm
Height 4 mm
Weight 0.936 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902644940
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 85389099

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Installation instructions

Assembly instruction DE/EN/FR pdf (569 KB)

Dimensioned drawing

Dimensional drawing pdf (145 KB)
Dimensional drawing dwg (270 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing jpg (566 KB)

Certificate

CE Declaration DE pdf (129 KB)
CE Declaration PL pdf (132 KB)
UKCA Declaration EN pdf (51 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

internal door GEOS-S IT 3030

  • Dimensions : 228,5 x 230,5 x 4 mm
  • Productnumber: 72200301

for GEOS-S 3030

 

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

 

internal door GEOS-S IT 3040

  • Dimensions : 228,5 x 330,5 x 4 mm
  • Productnumber: 72200401

for GEOS-S 3040

 

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

 

internal door GEOS-S IT 4030

  • Dimensions : 328,5 x 230,5 x 4 mm
  • Productnumber: 72200501

for GEOS-S 4030

 

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

 

internal door GEOS-S IT 4050

  • Dimensions : 328,5 x 430,5 x 4 mm
  • Productnumber: 72200601

for GEOS-S 4050

 

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist