Gegenmutter GMU PA M40 (20844001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Lock nut

GMU PA M40

Productnumber: 20844001 | Dimensions: 56 x 56 x 7 mm

Lock nut for metric twist nipple and cable glands, polyamide

Thread M40x1.5

Colours

Accessory colour light grey

Dimensions

Width 56 mm
Length 56 mm
Height 7 mm
Nominal size M40
Weight 0.0064 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C

Sales Information

EAN 4013902859641
Packing Unit Code C62
ETIM Class EC000940
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (58 KB)
Dimensional drawing jpg (1 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Lock nut GMU PA M12

  • Dimensions : 19 x 19 x 5 mm
  • Productnumber: 20841201

Thread M12x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M16

  • Dimensions : 25 x 25 x 5 mm
  • Productnumber: 20841601

Thread M16x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M20

  • Dimensions : 29 x 29 x 6 mm
  • Productnumber: 20842001

Thread M20x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M25

  • Dimensions : 36 x 36 x 6 mm
  • Productnumber: 20842501

Thread M25x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M32

  • Dimensions : 46 x 46 x 7 mm
  • Productnumber: 20843201

Thread M32x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M50

  • Dimensions : 67 x 67 x 8 mm
  • Productnumber: 20845001

Thread M50x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Lock nut GMU PA M63

  • Dimensions : 83 x 83 x 8 mm
  • Productnumber: 20846301

Thread M63x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist