• Products
  • Pages
  • News
  • Distributors

Accessories

There are a number of accessories for the Spelsberg outdoor housings. Additional mounting or installation plates for the installation of command and signalling devices, for example. With the aid of external plastic mounting lugs, mounting is possible at an angle of 0°, 45° or 90°. The cable screw connections available as accessories come with strain relief and have a long thread. Separating partitions made of insulating material can be installed to subdivide the housings.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist