• Products
  • Pages
  • News
  • Distributors

ZVi distribution boxes

Meter distribution - ZVi 9030

Meter distributionZVi 9030

  • Dimensions : 300 x 900 x 210 mm
  • Productnumber: 75911001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter enclosure in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 10530

Meter distributionZVi 10530

  • Dimensions : 300 x 1050 x 210 mm
  • Productnumber: 75912001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 12030

Meter distributionZVi 12030

  • Dimensions : 300 x 1200 x 210 mm
  • Productnumber: 75913001

Upper connection space, 300 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 6060

Meter distributionZVi 6060

  • Dimensions : 600 x 600 x 210 mm
  • Productnumber: 75914001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 7560

Meter distributionZVi 7560

  • Dimensions : 600 x 750 x 210 mm
  • Productnumber: 75915001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 9030-W

Meter distributionZVi 9030-W

  • Dimensions : 300 x 900 x 132 mm
  • Productnumber: 75916001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 9060-S

Meter distributionZVi 9060-S

  • Dimensions : 600 x 900 x 210 mm
  • Productnumber: 75921001

2 meter panels, each consisting of: , Upper connection space, 150 mm,...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 10560-S

Meter distributionZVi 10560-S

  • Dimensions : 600 x 1050 x 210 mm
  • Productnumber: 75922001

2 meter panels, each consisting of: , Upper connection space, 150 mm,...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 12060-S

Meter distributionZVi 12060-S

  • Dimensions : 600 x 1200 x 210 mm
  • Productnumber: 75923001

2 meter panels, each consisting of: , Upper connection space, 300 mm,...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 9030-eHZ

Meter distributionZVi 9030-eHZ

  • Dimensions : 300 x 900 x 210 mm
  • Productnumber: 75931001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 10530-eHZ

Meter distributionZVi 10530-eHZ

  • Dimensions : 300 x 1050 x 210 mm
  • Productnumber: 75932001

Upper connection space, 300 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 6060-eHZ

Meter distributionZVi 6060-eHZ

  • Dimensions : 600 x 600 x 210 mm
  • Productnumber: 75933001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 7530-eHZ

Meter distributionZVi 7530-eHZ

  • Dimensions : 300 x 750 x 210 mm
  • Productnumber: 75934001

Upper connection space, 150 mm, equipped with 35 mm standard rail with...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 9030-S-eHZ

Meter distributionZVi 9030-S-eHZ

  • Dimensions : 300 x 900 x 210 mm
  • Productnumber: 75941001

Upper connection space, 150 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Meter distribution - ZVi 10530-S-eHZ

Meter distributionZVi 10530-S-eHZ

  • Dimensions : 300 x 1050 x 210 mm
  • Productnumber: 75942001

Upper connection space, 300 mm, equipped with 35 mm standard rail for...

 

Meter distribution in multiple box-type design according to DIN EN 61439-2/-3, standard version...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist