• Products
  • Pages
  • News
  • Distributors

Distribution board

Small cable house junction box - SVi H 12P-t

Small cable house junction boxSVi H 12P-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59101201

Cover, transparent

 

Mains connection box, for 230 V alternating current mains (L-N-PE / L-PEN) according to VDE-AR-N...

 

Small cable house junction box - SVi H 12P-g

Small cable house junction boxSVi H 12P-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59101301

Cover, grey

 

Mains connection box, for 230 V alternating current mains (L-N-PE / L-PEN) according to VDE-AR-N...

 

Small cable house junction box - SVi H 12R-t

Small cable house junction boxSVi H 12R-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59301201

Cover, transparent

 

Mains connection box, for 230 V alternating current mains (L-N-PE / L-PEN) according to VDE-AR-N...

 

Small cable house junction box - SVi H 12R-g

Small cable house junction boxSVi H 12R-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59301301

Cover, grey

 

Mains connection box, for 230 V alternating current mains (L-N-PE / L-PEN) according to VDE-AR-N...

 

Small cable house junction box - SVi H 21P-t

Small cable house junction boxSVi H 21P-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59102101

Cover, transparent

 

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x...

 

Small cable house junction box - SVi H 21P-g

Small cable house junction boxSVi H 21P-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59102301

Cover, grey

 

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x...

 

Small cable house junction box - SVi H 21R-t

Small cable house junction boxSVi H 21R-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59302101

Cover, transparent

 

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x...

 

Small cable house junction box - SVi H 21R-g

Small cable house junction boxSVi H 21R-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59302301

Cover, grey

 

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x...

 

Meter housing - SVi Z-W

Meter housingSVi Z-W

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59103201

 

Meter enclosure

transparent cover, high, In=25 A, Imax=63 A,

with BKE-I adapter plate for the...

 

Distribution board - SVi A 6

Distribution boardSVi A 6

  • Dimensions : 150 x 300 x 156 mm
  • Productnumber: 59106101

 

Module enclosure 1-row

6 distribution units, arranged at the top, with hinged window,

1x PE/N...

 

Distribution board - SVi A 2x6

Distribution boardSVi A 2x6

  • Dimensions : 150 x 300 x 156 mm
  • Productnumber: 59106401

 

Module enclosure 2-row

2 x 6 distribution units, with hinged window,

1x PE/N terminal (2x (1 x 25...

 

Distribution board - SVi A 12

Distribution boardSVi A 12

  • Dimensions : 150 x 300 x 156 mm
  • Productnumber: 59113201

 

Module enclosure 1-row 12 distribution units, with hinged window,

1x PE/N terminal (2x (1 x 25 mm²...

 

Empty enclosure - SVi L-g

Empty enclosureSVi L-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59112001

Cover, grey

 

Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free

 

Empty enclosure - SVi L-gh

Empty enclosureSVi L-gh

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59112101

Cover, grey

 

Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free

 

Empty enclosure - SVi L-t

Empty enclosureSVi L-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59111001

Cover, transparent

 

Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free

 

Empty enclosure - SVi L-th

Empty enclosureSVi L-th

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59111201

Cover, transparent

 

Empty enclosure, for individual expansion with standard rails or mounting plates, halogen-free

 

Empty enclosure - SVi LQ-t

Empty enclosureSVi LQ-t

  • Dimensions : 150 x 150 x 137 mm
  • Productnumber: 59121001

IP65, protective insulation, box + lid polycarbonate, box grey, simil....

 

Empty enclosure, for individual expansion with standard rails or mounting plates

 

Empty enclosure - SVi LQ-g

Empty enclosureSVi LQ-g

  • Dimensions : 150 x 150 x 137 mm
  • Productnumber: 59122001

IP65, protective insulation, box + lid polycarbonate, grey, simil. RAL...

 

Empty enclosure, for individual expansion with standard rails or mounting plates

 

Enclosure with sliding seal - SVi LS-g

Enclosure with sliding sealSVi LS-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59112201

 

Empty enclosure, with sliding seal and cable clamp

 

Enclosure with sliding seal - SVi LS-gh

Enclosure with sliding sealSVi LS-gh

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59112301

 

Empty enclosure, with sliding seal and cable clamp

 

Enclosure with sliding seal - SVi LS-t

Enclosure with sliding sealSVi LS-t

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59111301

 

Empty enclosure, with sliding seal and cable clamp

 

Enclosure with sliding seal - SVi LS-th

Enclosure with sliding sealSVi LS-th

  • Dimensions : 150 x 300 x 162 mm
  • Productnumber: 59111401

 

Empty enclosure, with sliding seal and cable clamp

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist