Zählerverteilung ZVi 3045-K (75953001) Mains supply up to 4.6kVA: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Meter distribution

ZVi 3045-K

Productnumber: 75953001 | Dimensions: 450 x 300 x 162 mm

Meter distribution - compact - in multiple box-type design according to DIN EN 61439-2/-3, standard version sealable, for the surface mounting, for direct main connection and alternating current measurement in the non-measured area, use according to the individual release by the responsible operator, with closing and insulating seals, with included ventilation seal (IPx4) for the reduction of condensate water

Meter distribution - compact -, consisting of:, Main connection enclosure, for 230 V AC grids (L-N-PE / L-PEN) according to VDE-AR-N 4100 (building connection box for single-phase connection), In=25 A, Imax=63 A, equipped with 1x NH00 safety element and PE/N terminal with prism terminal, as well as park bay for unused wires, meter field, with transparent cover, with 1 BKE-I for alternating current eHZ, incl. meter wiring, Automate box equipped with 35 mm standard rails for the support of terminals, as well as consumer space with hinged window for rail-mounted devices (6TE), incl. PE/N terminal rail

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 450 mm
Length 300 mm
Height 162 mm
Weight 4.8154 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902409570
Packing Unit Code CT
ETIM Class EC000248
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dxf (14 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist