• Products
  • Pages
  • News
  • Distributors

Small cable house junction box

SVi H 21P-t

Productnumber: 59102101 | Dimensions: 150 x 300 x 137 mm

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x NH00 fuse element, 1 x PE-terminal, 1 x parking bay for 2 wire
connection terminal supply cable: Prism terminal (2.5 - 50 mm² CU, 16 - 50 mm² AL)
Connection terminals Outlet: Clamp connection (2x 2.5-50mm² CU) 

Cover, transparent

electrical characteristics

Rated operating voltage AC 400 V
Protection class II
Type of protection IP54
UL Type Rating not specified

Dimensions

Width 150 mm
Length 300 mm
Height 137 mm
Weight 2.9 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Surface mounting
Impact strength IK07

Ambient conditions

Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902834440
Packing Unit Code CT
ETIM Class EC000248
Custom tariff number 85369095

Material

Base unit material Plastic

Certificates

Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))
Test mark VDE (DIN 0660-505)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (652 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
VDE Certificate DE/EN pdf (682 KB)
VDE Certificate DE/EN pdf (665 KB)
CE Declaration DE/EN/FR pdf (310 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Small cable house junction box SVi H 21P-g

  • Dimensions : 150 x 300 x 137 mm
  • Productnumber: 59102301

Cover, grey

 

Mains connection box, for 230 V three-phase mains (L1-L2-PE), In=25 A, Imax=63 A, equipped with: 2 x...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist