Buchsenklemme 1polig, 4x16mm² PVK 416 (59341601) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Tunnel terminal 1-pole, 4x16²

PVK 416

Productnumber: 59341601 | Dimensions: 30 x 30,5 x 42,3 mm

Potential multiplication terminal, with 4 screwable clamping points 6 - 16 mm² CU

electrical characteristics

Number of poles 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²

Dimensions

Width 30 mm
Length 30.5 mm
Height 42.3 mm
Weight 0.0711 kg

Sales Information

EAN 4013902370030
Packing Unit Code C62
ETIM Class EC001284
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (64 KB)
Dimensional drawing dxf (549 KB)
Dimensional drawing dwg (117 KB)
Dimensional drawing jpg (658 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist