LIFELINE fire protection boxes with electrical intrinsic fire resistance

In a fire, you can depend on our new cable junction and connection boxes

30, 60, 90 minutes after the outbreak of a fire, junction boxes from our WKE 2-6 series ensure that electrical systems continue to work during the fire. Sounding the fire alarm system comes at the start of the reaction chain. Emergency lighting marks the evacuation route and pressure boosting systems are required to operate for up to 90 minutes after the fire starts. The products in our LIFELINE range stand for the intelligent interplay between innovative product designs and top quality heat and fire resistant materials and components. This guarantees that all relevant safety systems continue to function without interruption in a fire, even under the toughest conditions. Spelsberg utilises materials here including high performance polycarbonate, which is non-conductive during a fire and therefore does not cause a short circuit. In this way, Spelsberg guarantees completely reliable intrinsic fire resistance ex works – and therefore ensures that more time is available to protect lives in an emergency.

Extremely flexible

“Be flexible” is the motto. Flexibility is THE characteristic that results in the truly incredible transformation of the WKE cable junction and connection boxes, with their intrinsic fire resistance.

Our quality promise

Meticulously tested in the lab, no wish remains unanswered. The cable junction and connection boxes are tested in accordance with DIN 4102 part 12, and certified in accordance with VDE and ULEU. The WKE boxes withstand impact energy of IK08 and the IP66 protection class confirms complete dust-tightness and resistance to strong water jets. Also suitable for use outdoors.

Small details make a big impact

External fixing lug

The external fixing lugs are pre-assembled and therefore ready for immediate installation. The lug can be rotated through 90° if required.

Cover retainer

A cover retainer is included with the accessories and can be optionally used by the fitter.

Seal

To protect the cable junction and connection boxes with intrinsic fire resistance against unauthorised access, sealing is possible due to integrated openings in the cover and box.

Lettering

The box design is conceived such that extra spaces are provided for personalised lettering. The lettering can be applied with adhesive strips or using a waterproof pen.

Diversity of the WKE 2-6 LIFELINE cable junction and connection boxes

Workshop videos - new LIFELINE range of Spelsberg fire protection boxes

WKE 2-6 Lifeline: Unboxing

WKE 2-6 Lifeline: Unboxing

[Translate to English - International:] Workshop WKE Unboxing
WKE 2-6 Lifeline: The highlights

WKE 2-6 Lifeline: The highlights

WKE 2-6 Lifeline: Wiring

WKE 2-6 Lifeline: Wiring

Contact

WKE products

Junction box - WKE 2 - 5 x 1,5²

Junction boxWKE 2 - 5 x 1,5²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86650201

orange, junction box, 5-pole, 0.5 - 4 mm², junction box 5-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 2 - 3 x 4²

Junction boxWKE 2 - 3 x 4²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86651201

orange, Connection box, 3-pole, 1 - 6 mm², junction box 3-pole 1 - 4...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - 5 x 4²

Junction boxWKE 4 - 5 x 4²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86650401

orange, Connection box, 5-pole, 1 - 10 mm², junction box 5-pole 1 - 4...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 2 - Duo 3 x 4²

Junction boxWKE 2 - Duo 3 x 4²

  • Dimensions : 100 x 100 x 70 mm
  • Productnumber: 86740001

orange, Connection box, 3-pole, 0.5 - 4 mm², junction box 3-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 5/3 x 6²

Junction boxWKE 4 - Duo 5/3 x 6²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86771001

orange, Connection box, 5-pole, 0.5 - 6 mm², junction box 3-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 5 x 6²

Junction boxWKE 4 - Duo 5 x 6²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86741001

orange, Connection box, 5-pole, 0.5 - 6 mm², junction box 5-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 7 x 6²

Junction boxWKE 6 - Duo 7 x 6²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86742001

orange, Connection box, 7-pole, 0.5 - 6 mm², junction box 7-pole 0.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - 5 x 6²

Junction boxWKE 6 - 5 x 6²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86650601

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 4 - Duo 3 x 10²

Junction boxWKE 4 - Duo 3 x 10²

  • Dimensions : 150 x 150 x 85 mm
  • Productnumber: 86750001

orange, Connection box, 3-pole, 1 - 10 mm², junction box 3-pole 1 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Junction box - WKE 6 - Duo 5 x 10²

Junction boxWKE 6 - Duo 5 x 10²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86751001

orange, Connection box, 5-pole, 1 - 10 mm², junction box 5-pole 1 - 10...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Show all products