• Products
  • Pages
  • News
  • Distributors

Abox XT

Underground and floodplains

Waterproof junction boxes
with maximum protection for use in damp conditions

You often need electrical wiring even in places where the conditions are challenging, for example underwater or underground. For this, you need a junction box which is waterproof and which will guarantee that your electrical installations are fit for purpose. This is a job for the Spelsberg Abox XT junction boxes. The connection terminals are sealed with cast resin in accordance with DIN EN 60670 and DIN EN 60529. The advantage is that retrofitting can be carried out easily and at any time despite the sealing, as the casting resin is simple to remove again. Our waterproof junction boxes give you the benefit of an innovative and durable product that ensures that electrical systems work perfectly even in damp and wet environments when installed outdoors.

Waterproof junction boxes with IP68 up to 10²

The Abox Pro XT junction box from the new Abox series has material properties that make it ideal for use in areas close to water or in industrial environments. The waterproof junction box is made of impact-resistant and weather-resistant polycarbonate. The terminal box can be wired with cable cross-sections of up to 10 mm². The waterproof junction box easily withstands ambient temperatures from -35 °C to 80 °C, the 24-hour ambient temperature is 60 °C. The junction box is VDE-tested, sealable and has IK08 class impact resistance. The waterproof junction boxes are used, for example, to connect cables for tunnel or street lighting as well as lighting for outdoor displays or advertising hoardings.

Waterproof junction box IP68 now also with screwless clamping technology from WAGO

The new Abox Pro XT again comes with the SL types from Wago. It also has a special feature: It is the WAGO's only waterproof junction box with screwless terminals. During a twelve-month large-scale trial, the encapsulation solution was tested in conjunction with the terminal blocks and its suitability was established in collaboration with WAGO without compromising contact safety.

Easy to install

 

The new Abox Pro XT from Spelsberg can be installed in just a few steps. Clamp as normal, pour in the casting resin and wait.

More on installation of the Abox

Subsequent verification?
No problem!

 

Subsequent verifications are also no problem with the waterproof junction box.

To the products

A comparison of waterproof junction boxes

Abox Pro XT

The new Abox Pro XT from Spelsberg is the classic waterproof junction box. From many years of experience and made in Germany.

  • Cast resin technology
  • Abox Pro for extreme conditions
  • Decades of protection & extensive certifications
  • IP 66/67/69 and IK09
  • Subsequent verification and modification of the installation
     

To the Abox Pro models

Abox Pro XT SL

The new Abox Pro XT SL from Spelsberg is a further development of the classic solution with the most modern and convenient clamping technology from Wago.

  • Cast resin technology
  • Abox Pro for extreme conditions
  • Decades of protection & extensive certifications
  • IP 66/67/69 and IK09
  • Subsequent verification and modification of the installation
  • Wago SL terminals included in the supply
  • SLK types with terminal holder for even more convenient installation
     

To the Abox Pro models

Step by step installation guide

 

1. Knock out the entries, filler opening and ventilation opening
2. Insert double membrane seals and carry out wiring
3. Prepare and pour in the casting resin
4. Close the filler and ventilation opening
5. And that's it

Find the right waterproof junction box and more at Spelsberg

As a partner company to many firms in the electrical industry, we have a wealth of experience and extensive expertise in all aspects of electrical installation and enclosure technology. In our extensive range of more than 5,000 items you will find the right tool for a wide variety of requirements and areas of work. In addition to high-quality and durable junction boxes, we also offer socket distributors, meter enclosures, cavity wall sockets, outdoor and industrial enclosures as well as fire protection boxes - and much more. On top of this, we are developing modern and innovative solutions in the field of electromobility. Our services include, for example, production, mechanical processing and labelling of products using modern digital printing.

High-quality accessories suitable for the waterproof junction box

In our range you will also find the accessories necessary to ensure permanent operation of the IP68 junction box. These include replacement bags of casting resin, which are available in 250 ml, 350 ml, 600 ml and 1,200 ml sizes. Funnels and disposable gloves are supplied for clean casting. Our product range also includes double membrane seals with two sealing membranes for 1.5 to 4.5 mm. Other additional components include attachment bushes, sealing plugs and items for the cable gland. With the robust IP68 junction boxes from Spelsberg, you are opting for a product that offers the best quality and enormous functionality.

Spelsberg: Your reliable partner for electrical installation and enclosure technology

We carry out all the tests required for the international use of our products at our in-house testing laboratory. In addition to our standard products, we can also provide you with customised product solutions that are precisely tailored to your specific requirements. Want to know more about our range and various services? Talk to us - we are always on hand with advice and information from our extensive expertise.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist