Tunnel applications: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Rapid-Box

This article is archived!
Junction box - Rapid-Box 10-50² KV 1 x S

Junction boxRapid-Box 10-50² KV 1 x S

  • Dimensions : 190 x 446 x 106 mm
  • Productnumber: 30111101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 10-50² KV 2 x S

Junction boxRapid-Box 10-50² KV 2 x S

  • Dimensions : 190 x 446 x 106 mm
  • Productnumber: 30112101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 10-50² STV 1x3-polig

Junction boxRapid-Box 10-50² STV 1x3-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30113101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 10-50² STV 2x3-polig

Junction boxRapid-Box 10-50² STV 2x3-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30114101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 10-50² STV 1x5-polig

Junction boxRapid-Box 10-50² STV 1x5-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30115101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!

Junction boxRapid-Box 10-50² STV 2x5-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30116101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 2,5-16² KV 1 x S

Junction boxRapid-Box 2,5-16² KV 1 x S

  • Dimensions : 190 x 446 x 106 mm
  • Productnumber: 30101101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 2,5-16² KV 2 x S

Junction boxRapid-Box 2,5-16² KV 2 x S

  • Dimensions : 190 x 446 x 106 mm
  • Productnumber: 30102101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 2,5-16² STV 1x3-pol.

Junction boxRapid-Box 2,5-16² STV 1x3-pol.

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30103101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 2,5-16² STV 2x3-pol.

Junction boxRapid-Box 2,5-16² STV 2x3-pol.

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30104101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!
Junction box - Rapid-Box 2,5-16² STV 1x5-pol.

Junction boxRapid-Box 2,5-16² STV 1x5-pol.

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30105101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!

Junction boxRapid-Box 2,5-16² STV 2x5-pol.

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30106101

grey

 

Junction box, protection class IP66, nominal cross-section 16 mm², Ui=400 V AC, certified by VDE...

 

Junction box - Rapid-Box 16² 2x5

Junction boxRapid-Box 16² 2x5

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30200101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 16² 2x3 2F

Junction boxRapid-Box 16² 2x3 2F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30202101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 16² 2x3 STV

Junction boxRapid-Box 16² 2x3 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30204101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 16² 1x5 STV

Junction boxRapid-Box 16² 1x5 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30205101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 50² 2x5

Junction boxRapid-Box 50² 2x5

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30210101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 50² 2x3 2F

Junction boxRapid-Box 50² 2x3 2F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30212101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 50² 2x3 STV

Junction boxRapid-Box 50² 2x3 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30214101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box - Rapid-Box 50² 1x5 STV

Junction boxRapid-Box 50² 1x5 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30215101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist