• Products
  • Pages
  • News
  • Distributors

Red Range accessories

This article is archived!
Strain relief - ZEL 2K-12

Strain reliefZEL 2K-12

  • Dimensions : 28 x 73 x 16 mm
  • Productnumber: 34400101

Grey

 

Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2...

 

Flush-mounted junction box - UP 6-L

Flush-mounted junction boxUP 6-L

  • Dimensions : 80 x 80 x 32 mm
  • Productnumber: 30690601

Grey, without terminals, for VDE approved single terminals

 

Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate...

 

This article is archived!
Flush-mounted junction box - UP 6-2,5²

Flush-mounted junction boxUP 6-2,5²

  • Dimensions : 80 x 80 x 32 mm
  • Productnumber: 30640601

Grey, with screw terminal 5-pole - 2.5 mm²

 

Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate...

 

Sealing plugs - VST RR

Sealing plugsVST RR

  • Dimensions : 11,3 x 11,3 x 7 mm
  • Productnumber: 30040701

Grey

 

Sealing plugs, for subsequent closing of previously opened entries on junction boxes in Red Range

 

newStrain relief - ZEL 2K-12/16

Strain reliefZEL 2K-12/16

  • Dimensions : 66 x 36 x 8 mm
  • Productnumber: 34400201

green

 

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist