Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IP 65 - 70mm²

Junction box - Abox 700-L

Junction boxAbox 700-L

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 87091001

grey, without terminals

 

Junction box, protection class IP54/IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox 700-70²/4

Junction boxAbox 700-70²/4

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 87041001

grey, with screw terminal 4-pole - 70² (16-70²)

 

Junction box, protection class IP54/IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox 700-70²/5

Junction boxAbox 700-70²/5

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 87041101

grey, with screw terminal, 5-pole - 70² (16-70²)

 

Junction box, protection class IP54/IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist