• Products
  • Pages
  • News
  • Distributors

with screw terminals up to 240²

Junction box - Abox-i 700-70²/4

Junction boxAbox-i 700-70²/4

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49047001

grey, with screw terminal 4-pole - 70² (16-70²)

 

Junction box, protection class IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 700-70²/5

Junction boxAbox-i 700-70²/5

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49047101

grey, with screw terminal, 5-pole - 70² (16-70²)

 

Junction box, protection class IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 1500-150²/4

Junction boxAbox-i 1500-150²/4

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49048501

grey, with special screw terminal for conductor entry on top, 4-pole -...

 

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 1500-150²/5

Junction boxAbox-i 1500-150²/5

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49048601

grey, with special screw terminal for conductor entry on top, 5-pole -...

 

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 1500 DK-150²/4

Junction boxAbox-i 1500 DK-150²/4

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49058501

grey, with terminal block, 4-pole - 150² (50 to 150 mm²)

 

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 1500 DK-150²/5

Junction boxAbox-i 1500 DK-150²/5

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49058601

grey, with terminal block, 5-pole - 150² (50 to 150 mm²)

 

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 2400-240²/4

Junction boxAbox-i 2400-240²/4

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 49049401

grey, with special screw terminal for conductor entry on top, 4-pole -...

 

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 2400 240²/5

Junction boxAbox-i 2400 240²/5

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 49049101

grey, with special screw terminal for conductor entry on top, 5-pole -...

 

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 2400 DK-240²/4

Junction boxAbox-i 2400 DK-240²/4

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 49059401

grey, with terminal block, 4-pole - 240² (70 to 240 mm²)

 

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts,...

 

Junction box - Abox-i 2400 DK-240²/5

Junction boxAbox-i 2400 DK-240²/5

  • Dimensions : 640 x 320 x 179 mm
  • Productnumber: 49059101

grey, with terminal block, 5-pole - 240² (70 to 240 mm²)

 

Junction box, protection class IP65, nominal cross-section 240 mm², Ui=690 V AC, knockouts,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist