• Products
  • Pages
  • News
  • Distributors

with push-in terminals for rigid conductors

newJunction box - Abox 025-2,5²

Junction boxAbox 025-2,5²

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80242001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 025-2,5²/w

Junction boxAbox 025-2,5²/w

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80212001

white, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 025 AB-2,5²

Junction boxAbox 025 AB-2,5²

  • Dimensions : 87 x 87 x 52 mm
  • Productnumber: 80242101

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 040-2,5²

Junction boxAbox 040-2,5²

  • Dimensions : 102 x 102 x 57 mm
  • Productnumber: 80243001

grey, Ui=450 V AC, In=24 A, with 5 screwless 5-wire terminal, Wago...

 

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 040-4²

Junction boxAbox 040-4²

  • Dimensions : 102 x 102 x 57 mm
  • Productnumber: 80442001

grey, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminals, Wago...

 

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 040-4²/w

Junction boxAbox 040-4²/w

  • Dimensions : 102 x 102 x 57 mm
  • Productnumber: 80412001

white, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminals, Wago...

 

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

newJunction box - Abox 040 AB-4²

Junction boxAbox 040 AB-4²

  • Dimensions : 102 x 102 x 57 mm
  • Productnumber: 80442101

grey, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminals, Wago...

 

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist