• Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox SLK-2,5²

Productnumber: 80247001 | Dimensions: 87 x 87 x 52 mm

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M16/M20, sealing range 4 - 16 mm, (1 rear, 8 side), internal fixing points, with screwless terminals for standard indoor and protected outdoor installations

grey, In=24 A, with 3 floor-fixed, screwless 3-wire terminals, Wago 221-413 - 2.5 mm², clampable cross-sections per pole: 3 x 0.2 to 2.5 mm² rigid Cu and 3 x 0.14 to 2.5 mm² flexible Cu

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,2 mm²
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
Rated current 24 A
Terminal type screwless
Number of poles 3

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 87 mm
Length 87 mm
Height 52 mm
Inner length 75 mm
Inner width 75 mm
Inner height 37 mm
Weight 0.115 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C

mechanical properties

for sealing range min 4 mm
for sealing range max 16 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902661893
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (5 MB)
Assembly instruction FR/ES pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (4 MB)
Dimensional drawing dwg (5 MB)
Dimensional drawing dxf (23 MB)

Certificate

DLG Approval DE pdf (1 MB)
CE Declaration DE/EN/FR pdf (139 KB)
VDE Certificate DE/EN pdf (397 KB)
CE Declaration DE/EN/PL pdf (141 KB)
UKCA Declaration EN pdf (167 KB)

Accessories

new Terminal holder - Abox 025/040 KH 221 4²

Terminal holder Abox 025/040 KH 221 4²

  • Dimensions : 23 x 56 x 29 mm
  • Productnumber: 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Sealing kit - Abox PST 025-100

Sealing kit Abox PST 025-100

  • Dimensions : 15 x 15 x 15 mm
  • Productnumber: 89500101

Set with two sealing caps and screws

 

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

 

Cable gland KVR M16-MGM

  • Dimensions : 22 x 22 x 31 mm
  • Productnumber: 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M16

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26041601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set MABF 65-1

  • Dimensions : 38 x 65 x 15 mm
  • Productnumber: 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist