• Products
  • Pages
  • News
  • Distributors

Distribution boxes, terminal boxes and junction boxes for indoor and protected outdoor areas

The new Abox redefines safety, flexibility and speed of assembly in the installation of junction boxes.
With an extended range of applications both indoors and in protected outdoor areas, it provides greater installation safety.
Numerous small features such as the sealing membranes, an optimised interior and included Wago terminals are focussed on flexibility and assembly time.
The series has been extended to include new sizes and colour variants.
The Abox makes the installation of junction boxes faster and simpler than ever before, without compromising on safety.

Terminal boxes with IP66 up to 240²

Junction boxes from Spelsberg with IP66 up to 240² are robust electrical installation boxes that offer reliable protection against dust and water. With their high degree of protection, they are ideal for demanding indoor and protected outdoor environments. The Abox series enables the simple and secure connection of cables up to 240 mm2 in size. The IP66 certification ensures that the boxes function reliably under adverse conditions and thus enable safe electrical installation. The Abox series is fully UV-resistant, so direct sunlight is no longer a challenge.

Versatile junction boxes - simple to install

The Abox junction boxes are available in various sizes and designs to meet the needs of different projects. The junction boxes not only ensure a secure connection, but are also weather-resistant and therefore perfect for indoor and protected outdoor applications. The junction boxes are particularly simple easy to install.

Schnelle Leitungseinführung
 

Die schnelle Installation der Abox Serie hat viele Gründe.
Unter anderem die Leitungseinführung durch die Spelsberg Soft-Membrane.

Selbst abdichtend bis IP66 und es wird kein Werkzeug oder Zubehör benötigt um Leitungen sicher abzudichten.
So kann schnell und einfach abgezweigt und verlängert werden.

Immer die richtige Klemme
 

Egal ob Steck- oder Schraubklemme.
Für jeden Einsatzzweck liefern wir die
richtige Klemme gleich mit.


Die Wago Steckklemmen überzeugen
durch eine besonders schnelle Verbindung.

Die hochgesetzten Schraubklemmen sorgen für eine gute Übersicht und leichte
Verdrahtung auch bei großen Querschnitten.
 

Junction boxes developed for you

Unparalleled speed of installation
thanks to simple and 
quick assembly

Easy alignment of the box
by centre marking. This is how
lightning-fast alignment is achieved, e.g. by laser

Stainless steel screws in the terminal and cover with the Pozidriv/slotted head no longer require a tool change

VDE-approved connection terminals for rigid and flexible conductors with wire end ferrules

Sturdy external fixing lugs ensure fast attachment, including to cable support systems

The new Abox 025/2 size further expands the extensive junction box programme

The flat cover is ideal for individual labelling

An extensive range of accessories makes the junction boxes more versatile than ever before

Reliable distribution boxes

Our Abox series of surface-mounted distribution boxes is designed to optimise your electrical installation. With advanced materials and a sophisticated design, they not only offer protection against external influences but also make cabling easier. The distribution boxes are ideal for use in a wide range of applications, from residential buildings to industrial environments.

Distribution boxes and junction boxes for special requirements and extreme environmental conditions

For extreme environmental requirements, we also offer junction boxes that meet the highest standards. The Abox Pro series junction boxes are designed not only to provide protection against heat, dust, impact and moisture. They are also durable and easy to install.
More about the Abox Pro

Terminal boxes for easy installation

Our terminal boxes are designed to simplify installation without compromising on safety. This user-friendly design, offers a fast and reliable solution for your connection needs.
If you're looking for high-quality junction boxes, distribution boxes and related products, you've come to the right place. We not only offer high-quality products, but also expert customer service. Discover the variety of our products and optimise your electrical installation today.
Find out how junction boxes for surface-mounted installation, surface-mounted distribution boxes and terminal boxes can improve your electrical installation. From surface-mounted junction boxes to weatherproof models, we offer a comprehensive selection. Our high-quality junction boxes are available in various designs, including surface-mounted and damp-proof, to meet all requirements.
As a leading manufacturer, we offer support to answer your questions about the installation, design and functionality of junction boxes and distribution boxes.

Construction has never been completed as fast

Our surface-mounted junction boxes make cabling easier and ensure secure and permanent connections.
Various sizes and configurations allow you to choose the optimum junction box for your project.
We will also supply the correct terminal. All screws can be fastened with just one screw drive. 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist