• Products
  • Pages
  • News
  • Distributors

with screw terminals for rigid and flexible conductors with wire-end ferrules

newJunction box - Abox Pro 060-6²

Junction boxAbox Pro 060-6²

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40642001

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole -...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox Pro 060-6²/sw

Junction boxAbox Pro 060-6²/sw

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40602001

black, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox Pro 060 AB-6²

Junction boxAbox Pro 060 AB-6²

  • Dimensions : 127 x 127 x 75 mm
  • Productnumber: 40642101

grey, Ui=690 V AC, In=41 A, with raised screw terminal block, 5-pole -...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 6 mm², certified by VDE (DIN EN...

 

newJunction box - Abox Pro 100-10²

Junction boxAbox Pro 100-10²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41042001

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 100-10²/sw

Junction boxAbox Pro 100-10²/sw

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41002001

black, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 100 AB-10²

Junction boxAbox Pro 100 AB-10²

  • Dimensions : 152 x 152 x 85 mm
  • Productnumber: 41042101

grey, Ui=690 V AC, In=57 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 10 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 160-16²

Junction boxAbox Pro 160-16²

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41642001

grey, Ui=690 V AC, In=76 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 160-16²/sw

Junction boxAbox Pro 160-16²/sw

  • Dimensions : 182 x 182 x 90 mm
  • Productnumber: 41602001

black, Ui=690 V AC, In=76 A, with raised screw terminal block, 5-pole-...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 16 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 250-25²

Junction boxAbox Pro 250-25²

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 42542001

grey, Ui=690 V AC, In=101 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 250-25²/sw

Junction boxAbox Pro 250-25²/sw

  • Dimensions : 252 x 202 x 120 mm
  • Productnumber: 42502001

black, Ui=690 V AC, In=101 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 350-35²

Junction boxAbox Pro 350-35²

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43542001

grey, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

newJunction box - Abox Pro 350-35²/sw

Junction boxAbox Pro 350-35²/sw

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43502001

black, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist