• Products
  • Pages
  • News
  • Distributors
new

Junction box

Abox Pro 350-35²

Productnumber: 43542001 | Dimensions: 252 x 252 x 120 mm

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M40/M50, (4 rear, 12 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas

grey, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole - 35 mm², clampable cross-sections per pole: 12 x 10 mm², 8 x 16 mm², 4 x 25 mm². 4 x 35 mm² rigid/flexible with wire-end ferrule

Accessories supplied:
4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 10 mm²
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP66/IP67/IP69
Rated current 125 A
Terminal type Screw terminal
Number of poles 5

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 252 mm
Length 252 mm
Height 120 mm
Inner length 236 mm
Inner width 236 mm
Inner height 99 mm
Weight 1.4651 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK09
Sealable yes
Cover screw torque 1.5 Nm
Type of fastening Wall/ceiling mounting
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902663095
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction FR/ES pdf (5 MB)
Assembly instruction DE/EN pdf (5 MB)

Dimensioned drawing

Dimensional drawing pdf (5 MB)
Dimensional drawing dwg (6 MB)
Dimensional drawing dxf (29 MB)

Certificate

VDE Certificate DE/EN pdf (496 KB)
DNV Certificate EN pdf (198 KB)
CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (166 KB)
DLG Approval DE pdf (1 MB)
CE Declaration DE/EN/PL pdf (141 KB)

Accessories

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M40-MGM

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Cable gland KVR M50-MGM

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Mounting plate - Abox MPI 350

Mounting plate Abox MPI 350

  • Dimensions : 217 x 217 x 2,5 mm
  • Productnumber: 89513501

for Abox / Abox Pro 350

 

Mounting plate in melamine lined insulating material, 2.5 mm thickness, grey incl. fixing screws....

 

new Standard rail - Abox 250/350 NS35

Standard rail Abox 250/350 NS35

  • Dimensions : 35 x 202 x 7,5 mm
  • Productnumber: 89533501

for Abox / Abox Pro 350

 

Standard rail in accordance with DIN EN 60715, 35 x 7.5 mm, incl. fixing screws. For mounting in...

 

new Terminal holder - Abox 100 KH 2006 6²

Terminal holder Abox 100 KH 2006 6²

  • Dimensions : 69 x 124 x 60 mm
  • Productnumber: 89600601

terminal holder with standard rail NS35 for mounting of terminal...

 

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

 

new Terminal block - Abox 250/350 KLS-25²/35²

Terminal block Abox 250/350 KLS-25²/35²

  • Dimensions : 21 x 205 x 48 mm
  • Productnumber: 89643501

raised screw terminal block for Abox/Abox Pro 250/350, 5-pole - 35...

 

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

 

new Mast/pipe fixing set - MABF 215-1

Mast/pipe fixing set MABF 215-1

  • Dimensions : 47 x 215 x 15 mm
  • Productnumber: 89604001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

new Junction box - Abox Pro 350-L

Junction box Abox Pro 350-L

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43540001

grey, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 350-L/sw

Junction box Abox Pro 350-L/sw

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43500001

black, Ui=1000 V AC, without terminals

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

new Junction box - Abox Pro 350-35²/sw

Junction box Abox Pro 350-35²/sw

  • Dimensions : 252 x 252 x 120 mm
  • Productnumber: 43502001

black, Ui=690 V AC, In=125 A, with raised screw terminal block, 5-pole...

 

Junction box, protection class IP66/IP67/IP69, nominal cross-section 35 mm², certified by VDE (DIN...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist