• Products
  • Pages
  • News
  • Distributors

The fastest installation
of a junction box ever.

Abox - simple to install

We make it possible!

With the Abox and Abox Pro, installing a junction box has never been simpler! Our new generation of junction boxes not only revolutionises installation, but also increases efficiency and time savings in the electrical installation process, taking the work performance of electrical professionals to a new level. Discover the numerous advantages that make installation with Abox so simple. 

One screwdriver does it all.

Pozidriv PZ/S for the terminal

 

We have adapted the necessary screw connection
to the tool you will already have with you.

Where you cannot use a plug-in terminal, our terminal blocks and clamp mounts are equipped directly with the PZ/S screw drive.

Pozidriv PZ/S for cover

 

The robust stainless steel cover screws are fastened with your
PZ/S screwdriver as well.

The screws can still be used without any problems even after many years of
your revisions
.

Centre markings for

fast and perfect
alignment

The Abox series revolutionises the alignment of
junction boxes with innovative centre markings.

Thanks to these helpful markings,
alignment has never been simpler.
They enable precise and fast placement
of the junction box, which saves you time as an electrical professional
and at the same time ensures precise installation.
 

Up to 35% larger interior

The enlargement of the interior by up to 35% is a significant improvement that makes installation easier. Maximum wiring freedom enables more flexible cable management. The larger interior also makes it simpler to work inside the junction box.

Internal membranes to prevent screw loss.
The internal fastening of the standard series has also been improved. The soft membrane of the fastening points plays a decisive role here by holding the screw in position and preventing it from being lost. This not only makes installation more efficient, but also more convenient.

Simple insertion thanks to soft membranes & patented knockout

The Abox series makes it very simple to insert and seal the cables. The standard series up to the Abox 100 comes with the Spelsberg soft membranes. These are directly self-sealing up to IP66. In a matter of seconds.

For all other sizes and the Abox Pro, the patented knockouts ensure that the required cable cross-section comes out cleanly. Depending on the application and the required IP degree of protection, the opening can then be used with cable glands, double membrane seals or attachment bushes.

At least 3 entries on one side

More flexible than ever before!  For every size!

Even our small Abox 025 now has three soft membranes on one side of the housing.
This makes laborious re-routing of the cable path a thing of the past. 


The picture shows the version with the red cover.
This is specially designed for identifying safety lighting and is available from stock in our portfolio.

Easy to remove

No additional tools required

The soft membranes of the Abox series can be removed without tools by firmly pressing them out.
Otherwise, your screwdriver can help you out.

Cable glands can also be attached to the Abox.
With the Abox Pro series, the knockout contour is utilised to cleanly knock out the
necessary sealing area.

Easy insertion for
a wide variety of sealing areas

The soft membranes in the Abox junction boxes create a reliable cable entry
in a matter of seconds. The sealing areas of a cable entry have been optimised,
so that the necessary cables can be professionally inserted into the junction box.
The soft membranes seal tightly around the cable to reliably keep out moisture,
dust and other environmental influences. This makes installation simpler and more flexible. 

The knockout openings of the Pro have also been provided with an optimised sealing area so that the entire range is now covered. 

Accessories for
simple installation

The Abox series makes installation much easier with optional and standard accessories.
Extras such as mast mountings make installation more flexible, while double membrane seals ensure a secure and simple seal.
Partition walls allow components to be separated in an organised manner and terminal holders offer tidy wiring and facilitate subsequent inspection and testing.

These versatile accessories not only optimise the installation process, but also increase the efficiency and safety of the entire system.

To the products

Labelling and
component installation

The flat cover of the Abox series makes labelling effortless thanks to easier application.
It also makes component installation simpler.
The practical portability of the flat cover, which can be easily stowed in a trouser pocket,
makes installation much easier.

A clever solution that not only improves handling, but also increases efficiency during assembly.

To the products

The advantages and features of the Abox and Abox Pro series

Our Abox series of surface-mounted distribution boxes are designed to optimise your electrical installation. With advanced materials and a sophisticated design, they not only offer protection against external influences but also make cabling easier. There are two series for use in a wide range of applications.

Colors

Abox

The Spelsberg Abox comes with impressively simple and fast installation and provides a high level of safety

  • Soft membrane for fast cable entry up to Abox 100
  • Centre marking for fast alignment
  • Variants with and without external fixing lug
  • One screwdriver does it all - PZ/S
  • Protection up to IP66, IK07
  • Extensive certifications

To the Abox models

Colors

Abox Pro

The Spelsberg Abox Pro is made for unprotected outdoor areas and extreme requirements.

  • Patented multiple knockouts for all cross-sections
  • Safe in unprotected outdoor areas and extreme conditions
  • IP 66/67/69 and IK09
  • Centre marking for quick alignment
  • Variants with and without external mounting bracket
  • One screwdriver does it all - PZ/S
  • Extensive certifications

To the Abox Pro models

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist