Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox Pro XT-2.5² and Abox Pro XT SLK-2.5², content 250 ml
Cast-resin bag
Productnumber: 49252101 | Dimensions: 165 x 260 x 34 mm
Cast resin bag for Abox Pro XT and Abox Pro XT SL(K), non-labelled with funnel and disposable gloves, Caution: Adhere to the use-by date of the cast resin bag
for Abox Pro XT-2.5² and Abox Pro XT SLK-2.5², content 250 ml
Width | 165 mm |
---|---|
Length | 260 mm |
Height | 34 mm |
Weight | 0.3249 kg |
Type of accessory | other |
---|
EAN | 4013902675982 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC001168 |
Custom tariff number | 39119099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.