• Products
  • Pages
  • News
  • Distributors

Combi set

TK KS GRO

Productnumber: 19201801 | Dimensions: 230 x 70 x 11 mm

Combi set for combining enclosures from TK PS/PC 1811 (except for flat design), complete with screws and nuts made from plastic, intermediate sealing and drilling template

electrical characteristics

Type of protection IP66

Dimensions

Width 230 mm
Length 70 mm
Height 11 mm
Weight 0.017 kg

Material characteristics

UV-resistant no
Halogen free yes

Sales Information

EAN 4013902152063
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 85389099

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist