• Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PC 75-4-tm

Productnumber: 13747501 | Dimensions: 65 x 50 x 35 mm

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts, M12/M16, (1 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 65 mm
Length 50 mm
Height 35 mm
Weight 0.0442 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902901364
Packing Unit Code C62
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (146 KB)
Assembly instruction DE/EN/FR/ES pdf (528 KB)

Dimensioned drawing

Dimensional drawing dxf (560 KB)
Dimensional drawing dwg (124 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (157 KB)

Certificate

DLG Approval EN pdf (2 MB)
DNV Certificate EN pdf (198 KB)
DLG Approval DE pdf (2 MB)
CE Declaration DE/EN/FR pdf (136 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/PL pdf (139 KB)
UL Certificate (UL50/UL50E) EN pdf (308 KB)

Accessories

Mounting plate TK MPI-75

  • Dimensions : 59 x 44 x 2 mm
  • Productnumber: 19507501

for TK PC 75, kit = 5 pieces

 

Assembly plate made from plastic (polycarbonate) with assembly plate bracket for assembly without...

 

Installation screw TK ES-55/75/1005

  • Dimensions : 3 x 3 x 8 mm
  • Productnumber: 19020001

 

Self-cutting screw, for mounting assembly parts in TK PC 55 / 75 / 1005

 

External fixing plate TK ABP-55/75

  • Dimensions : 48 x 61,5 x 12 mm
  • Productnumber: 19400201

Set = 10 pcs.

 

External mounting plate made of plastic, for TK PC 55 and TK PC 75

 

Mounting / PCB holder TK MLH-55/75

  • Dimensions : 6,1 x 36,7 x 22,4 mm
  • Productnumber: 19411001

Set = 25 pairs

 

Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PC 75-4-m

  • Dimensions : 65 x 50 x 35 mm
  • Productnumber: 12747501

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure TK PC 75-4-o

  • Dimensions : 65 x 50 x 35 mm
  • Productnumber: 12047501

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure TK PC 75-4-to

  • Dimensions : 65 x 50 x 35 mm
  • Productnumber: 13047501

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist