Einbauplatte GEOS-L EP-3030 (72101301) Up to 40 x 50 cm, flexible: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

GEOS-L EP-3030

Productnumber: 72101301 | Dimensions: 276 x 276 x 4 mm

Installation board made of insulating material for empty enclosure, incl. fixing screws, for individual use, e.g. for installation of command and signalling devices, material thickness: 4 mm

for GEOS-L 3030-18 to 22

Colours

Accessory colour light grey

Dimensions

Width 276 mm
Length 276 mm
Height 4 mm
Weight 0.453 kg

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902614400
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39219041

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Dimensioned drawing

Dimensional drawing dwg (51 KB)
Dimensional drawing jpg (520 KB)
Dimensional drawing pdf (39 KB)
Dimensional drawing dxf (193 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (75 KB)
UKCA Declaration EN pdf (50 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate GEOS-L EP-3040

  • Dimensions : 276 x 376 x 4 mm
  • Productnumber: 72101401

for GEOS-L 3040-18 to 22

 

Installation board made of insulating material for empty enclosure, incl. fixing screws, for...

 

Mounting plate GEOS-L EP-4050

  • Dimensions : 376 x 476 x 4 mm
  • Productnumber: 72101501

for GEOS-L 4050-22

 

Installation board made of insulating material for empty enclosure, incl. fixing screws, for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist